• Endsuction close coupled single stage

NS

NS is a robust centrifugal pump designed for lifting water in domestic, industrial and agricultural installations. NS is available both as single-impeller and twin-impeller pump.

Max flow
39 m³/h
Head max
64 m
Liquid temperature
-15 .. 110 °C
p max
8 bar