• Endsuction close coupled single stage

PF

PF is a compact peripheral pump which can generate high heads suitable for domestic water supply, light gardening and light industrial applications. The pumps materials ensure an excellent robustness.

Max flow
2 m³/h
Head max
52 m
Liquid temperature
-10 .. 50 °C
p max
6 bar