GT-C

Suitable for:

The GT-C tanks are lightweight composite pressure tanks. The diaphragm is a chlorine-resistant 100 % butyl diaphragm with a precision-moulded copolymer polypropylene liner for superior air and water separation. Also available as FlowThru variant. Recommend application: Sea water and Drinking water.

Liquid temperature
0 .. 50 °C
p max
9 bar