The GT-H tanks are steel pressure tanks with a non-toxic butyl rubber diaphragm with a precision-moulded polypropylene liner for superior air and water separation. Recommend application: Drinking water.
Liquid temperature
0 .. 90 °C
p max
16 bar
Models
Documentation
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.