SE

Submersible Grundfos SE sewage pumps (1.1-11 kW) are fitted with either S-tube® (SE1) or SuperVortex impeller (SEV). The free passage through the pump varies from 50-100 mm depending on size.

Max flow
83 l/s
Head max
46 m
Liquid temperature
0 .. 40 °C
p max
6 bar