SEV

Submersible Grundfos SEV sewage pumps (1.1-11 kW) are fitted with a SuperVortex impeller. The free passage through the pump varies from 50-100 mm depending on size.

Max flow
40 l/s
Head max
44 m
Liquid temperature
0 .. 40 °C
p max
6 bar