SP-NE

Grundfos SP are submersible borehole pumps, designed for pumping contaminated/polluted groundwater for leachate, sampling, and water quality monitoring. Grundfos SP-NE are all stainless-steel pumps, and they are suitable for boreholes in sizes 4"and 6".

Water pump product information (MEI)
Max flow
22 m³/h
Head max
211 m
Liquid temperature
-15 .. 90 °C
p max
60 bar