SP, SPE, SP-NE

Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in 3 material grades. The pumps are suitable for boreholes in sizes ranging from 4" over 6" and 8" to 10". The motor sizes for the pumps are available in 0.37-250 kW.

Water pump product information (MEI)
Max flow
283 m³/h
Head max
667 m
Liquid temperature
-15 .. 90 °C
p max
60 bar