• Submersible groundwater pumps

SP-G

Suitable for:
  • Ground water intake

Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP-G are high capacity cast iron pumps. The pumps are suitable for boreholes in size 12".

Max flow
473 m³/h
Head max
279 m
Liquid temperature
0 .. 40 °C