• Submersible groundwater pumps

SP-NE

Grundfos SP are submersible borehole pumps, designed for pumping contaminated/polluted groundwater for leachate, sampling, and water quality monitoring. Grundfos SP-NE are all stainless-steel pumps, and they are suitable for boreholes in sizes 4"and 6".

Max flow
23 m³/h
Head max
202 m
Liquid temperature
0 .. 90 °C