• Inline single stage pumps

TPD

Suitable for:
  • Commercial air conditioning
  • Commercial heating
  • Commercial hot water recirculation
  • District cooling
  • District heating
  • Industrial cooling
  • Industrial heating
  • Desalination
  • Drinking water treatment
  • Irrigation
  • Water distribution

Grundfos TPD pumps are single-stage, close-coupled in-line centrifugal twin-head pumps with mechanical shaft seal and primally for applications such as heating/cooling/district energy. The pumps are fitted with fixed speed motors.

Max flow
363 m³/h
Head max
92 m
Liquid temperature
-25 .. 140 °C
p max
16 bar