UP, UPS

Grundfos UP single-speed circulator pumps are designed for heating systems, while the three-speed UPS circulator pumps are used in central and district heating system while also being suitable for mixing loops in large systems. Both pumps provide reliable and maintenance-free operation.

Max flow
14 m³/h
Head max
10 m
Liquid temperature
-25 .. 110 °C
p max
10 bar