Increase customer comfort for a fraction of the cost
Every year, millions of litres of water are wasted while your customers wait for their systems to reach the desired temperature, pouring their clean water, time, and money down the drain. Most homeowners don’t realise that this issue can be fixed quickly and cheaply. In fact, domestic hot water pumps and recirculation systems are so cost-effective that they can even bring customers savings of up to 67% heat energy in the long run.
Grundfos pumps and hot water recirculators come with a wide range of features and capabilities, allowing installers to offer homeowners different options in line with their consumption patterns. Installers can minimise their customers’ energy consumption while simultaneously ensuring that their waiting time for hot water is kept at an acceptable level.
5 benefits your customers will get from a COMFORT pump
Need help with your sales pitch? We’ve gathered a few of the most common benefits your customers will gain from a COMFORT hot water recirculation pump.
- More time: Your daily routines just became much faster now that you no longer have to wait for hot water.
- Better showers: See above. Imagine stepping right into a hot shower without waiting for the water to heat.
- Lower electricity bills: With COMFORT T’s temperature control, combined timer and temperature control with COMFORT TDT, or smart AUTOADAPT technology with COMFORT TA, your electricity consumption is kept at an absolute minimum. Nice!
- Do your bit for the environment: Besides saving money, it’s an excellent way to conserve natural resources.
- No noise: You know that annoying buzzing sound old pumps make? Say goodbye to those issues.
Watch the video below to learn more.
How much water and energy can your customers save?
The video provides a brief overview of how efficient hot water recirculation systems can save customers water and energy. Our simple breakdown of how this works can be used when explaining the benefits of hot water recirculation pumps to customers.
The new Hot Water Recirculation Pump Sizing Tool replaces hours of manual calculations with a simple workflow that delivers accurate pump matches in minutes. Try the new tool now and find your best match.
No more wasting time and water
Explore the homeowner benefits of choosing a recirculation pump from Grundfos.
Choose the best hot water recirculator for you
Each pump in the COMFORT range is designed to provide maximum comfort with minimised energy consumption. Selecting the right one is as simple as determining which control mode suits each household’s needs. Compared to continuous operation, different control modes can also further reduce recirculation heat energy losses.
COMFORT BASIC
Continuous operation 24/7: Best for homes where local regulations require 24/7 operation, or where external control is provided by a water heater, timer, or other smart home technology.
COMFORT TEMPERATURE
Temperature control: Best for homes with no specific daily schedule, some energy concerns and focused on comfort. No manual settings required.
Temperature control mode significantly reduces the heat energy consumed by the water heater and saves up to 25% heat energy compared to a continuously running pump.
COMFORT DIGITAL TIMER
Timer & temperature control: Best for homes with a specific time schedule and strong desire to reduce energy usage. Requires manual timer settings.
Timer and temperature control mode significantly reduces the heat energy consumed by the water heater and saves up to 56% heat energy compared to a continuously running pump.
COMFORT AUTOADAPT
AUTOADAPT control: Best for homes where the daily schedule is not easy to define, and the family wishes to maximise energy savings.
Temperature control: Well suited to holiday homes. No manual settings required.
Continuous operation 24/7.
AUTOADAPT control mode significantly reduces the heat energy consumed by the water heater and saves up to 67% heat energy compared to a continuously running pump.
COMFORT XL
The COMFORT XL features a 140 mm port-to-port length, making it ideal for direct replacement of older bronze pumps. Its compact design streamlines installation, reduces stock complexity, and ensures effortless upgrades for multi-family and larger domestic hot water recirculation systems.
Let Grundfos Product Finder help you
Provide a few important details about your home and living situation, and we will recommend pump solutions that fit your needs.
See how Joe saves The Johnson´s from the freezing cold. He spots several places where a pump installation can improve the comfort of the family. Enjoy the film!
Read customer stories about application benefits
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Other related articles and insights
Find related articles with research and insights from Grundfos.
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories about how they benefit from the Grundfos approach to intelligence, water and energy, or search Grundfos research & insights for more learning materials, articles, white papers, videos and much more that benefit your solution.
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.