Using constant temperature hot water recirculating pumps, you get continuous and efficient hot water recirculation in the building with hot water at the right temperature from all taps.
Circulator pumps
ALPHA1 N is a high-efficiency circulator pump with stainless-steel pump housing suitable for domestic hot-water systems. Featuring integrated ...
ALPHA2 N is a circulator pump with stainless-steel pump housing for domestic hot-water systems. AUTOADAPT continuously adapts the pump to syste...
The Grundfos MAGNA1 N circulator pump is the stainless-steel variant of the MAGNA1 pump for applications where the liquid requires this, for exampl...
The MAGNA3 is the premium choice when system control and monitoring is key. MAGNA3 supports fieldbus by optional CIM modules, and connects directly...
The MAGNA3 N offers all of the features of a MAGNA3 in stainless-steel, if the media requires this, for example in domestic-hot water applications....
UP, UPS Series 200 are single- and three-speed circulator pumps designed for domestic and commercial heating systems. They are available in various...
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
End suction close coupled multistage
End-suction close-coupled pumps according to EN 733
Close-coupled pumps according to ISO 2858
End-suction close-coupled pumps according to ISO 2858 with frequency-controlled motors.
End suction long coupled single stage
End-suction long-coupled pumps according to EN 733
Horizontal split case pumps
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...