Wash and clean places demands on pumping equipment
Part washing applications are notoriously demanding, as they often use aggressive liquids, high temperatures and high pressures. Using conventional pumps, this would result in bulky installations where the motor's power is not fully utilised. Wash and clean applications in the food processing industry, such as slaughter houses and breweries, place restrictions on the physical size of the pump, as the equipment either has to be installed in a cabinet or fitted on a trolley moved by hand.
Powerful and compact Grundfos single-stage or multi-stage centrifugal pumps for car wash pump systems and washdown pump kits are made entirely from materials designed to withstand even the most aggressive of detergents and solvents and can operate in temperatures up to 180 °C and at pressures up to 40 bar in box washers or tunnel washers.
Saving substantial time, water and costs
Find out how Austria’s leading manufacturer of external sun protection screens is increasing uptime and capacity with a new cleaning system driven by Grundfos.
Achieve high pressure with a compact washer pump. The number one challenge when designing a Wash & Clean system is fitting a powerful pump into a small space – while still delivering the pressure needed to handle sudden variations in flow. Grundfos iSOLUTIONS offer compact, high-performance pumps with optimal overload and system protection. Suitable for tough, damp environments, these intelligent solutions can be integrated into your overall system and can monitor and control auxiliary equipment.
Interested in improving your knowledge of this application?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Hydro MPC
Endsuction close coupled single stage
Endsuction close coupled multistage
Immersible pumps
Inline multi stage pumps
Booster set
Diaphragm pumps
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories about how they benefit from the Grundfos approach to intelligence, water and energy, or search Grundfos research & insights for more learning materials, articles, white papers, videos and much more that benefit your solution.