• End suction close coupled multistage

NS

Suitable for:
  • Domestic water pressure boosting
  • Domestic rainwater harvesting

Grundfos NS pumps are centrifugal pumps designed for lifting water in domestic, industrial and agricultural installations. Available in two versions: Single-impeller pumps and twin-impeller pumps.

Max flow
39 m³/h
Head max
64 m
Liquid temperature
-15 .. 110 °C
p max
8 bar