RCME

Suitable for:
  • Domestic rainwater harvesting

The Grundfos rainwater pumping system is designed for the monitoring and control of rainwater utilisation systems

Max flow
9 m³/h
Head max
69 m
Liquid temperature
0 .. 40 °C
p max
5 bar