Agricultural groundwater
Farms and other businesses with irrigation applications require a cost-effective, dependable and energy-optimised submersible pumping solution for well installations.
Robust water supply from wells
When using water from wells, farms and businesses require a solution that is not only reliable, but also energy efficient. Our high-performance, low maintenance pumps keep operating costs to a minimum. The 100% stainless-steel SP pump offers superior corrosion resistance, which can help to ensure a long operation life even in the most demanding environments.
The Grundfos range of submersible well pumps is available from 3” to 10” in diameter with customizable construction options to meet specific demands for aggressive or salt water applications. Combine a pump with our variable frequency drive, MP204 pump protection unit, pump control panels and/or our Remote Management Systems for optimized operation and protection from common application issues like dry-running and power supply irregularities.
Your Custom, Single-Source Pumping Solution: Grundfos Engineered Systems
With no two projects exactly the same, you deserve a pumping solution as unique as your project. At Grundfos, we leverage our decades of experience and pumping expertise to design and engineer all the components for your perfect fit, plug-and-pump solution – Grundfos Engineered Systems (GES). GES packages arrive on-site pre-wired, pre-piped and pre-commissioned for ease of installation. See how GES can benefit you.
Solutions Built for Efficient Water Transfer & Pressure Boosting
Whether you are looking for an individual pump for a retrofit application or a complete, fully customized system for a new pumping station, we have an efficient and reliable solution for your application. For high flow and head applications, we offer robust cast iron Paco LC end-suction pumps and KP split case pumps, along with our high-efficiency CR inline range.
If an intelligent, prebuilt system is desired, we offer a full suite of choices, from small Multi-B solutions to larger Grundfos Engineered Systems (GES) which can be delivered in an enclosure or movable trailer.
Meet the New Generation of Grundfos CR Booster Pumps
Grundfos’ industry-leading CR has delivered best-in-class reliability and efficiency for more than 45 years. Now, the new generation of CR pumps gives you even more efficiency, reliability and performance, expanding the range of applications that can benefit from the world’s leading vertical inline multistage pump.
WaterPRO Program – Purchase Grundfos Products & Get Rewarded
Learn about the 2020 WaterPRO Program for water well contractors and the benefits available:
- 5-year extended warranty
- Company listing on our WaterPRO installer finder
Industry-Leading Accuracy & Precision
The Grundfos SMART Digital Dosing range and Dosing Skid Solution offers unmatched chemical dosing precision and accuracy. Learn how the pump’s ability to act as a system diagnostics expert paired with variable-speed stepper motor technology solves operational headaches and improves reliability. Then use the interactive Dosing Skid Configurator to access 3-D visualization, pricing, and submittals for a complete dosing system package.
Control Accessories
Submersible groundwater pumps
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories to learn how they benefit from the Grundfos approach to intelligence, water and energy. You can also search Grundfos research and insights for more learning materials, articles, white papers, videos and much more content to inform your solution.