Horizontal multi-stage pumps with several impeller stages connected in series, are perfect for applications where high head is needed, such as pressure boosting and liquid transfer in almost any industrial application.
The BMShs is a range of booster modules for reverse osmosis and filtration applications. The pump is directly coupled to a permanent-magnet motor.
Booster modules
The BMShp booster module is suitable for industrial and water supply applications where the inlet pressure is up to 80 bar. The booster modules a...
High Pressure pumps for reverse osmosis and filtration applications, driven by an asynchronous motor.