- Grundfos Canada
- Products & services
- Industries
- Vertical farming
Related applications
Find applications from Grundfos related to this subject.
Energy Check - an easy to understand assessment of your pumps
Booking an Energy Check is easy. The analysis is performed on-site by a Grundfos specialist or trained partner and requires no downtime and minimal administration.
An Energy Check comes in two versions: A basic energy check that uses data from the nameplates of pumps and motors, or an advanced version in which data is pulled from your SCADA system or from on-site measurements. The result is a customized Energy Check report detailing the energy consumption and the CO2 emissions of your installed pumps highlighting suggestions for saving energy and energy expenses, to help your company improve its environmental profile.
Energy Audit - a comprehensive analysis of pump performance
An Energy Audit is a diagnostic tool developed by Grundfos specialists to identify excessive energy consumption. The service is based on specific pump performance measurements.
It focuses on the amount of material the pump handles and on flow variations during a short and well-defined period.
During the audit, a Grundfos specialist measures countable values such as flow and energy consumption; analogue values such as pressure, temperature, and water levels; and incident rates such as pump start/stop, and valve open/close. Based on these metrics, the audit assesses the overall efficiency of your pumps and proposes changes to improve efficiency. Final suggestions are based on calculations of potential savings, CO2 emission reductions and payback time on the up-front investment.
Immediate, predictive insights allow you to pinpoint problems before they become costly failures. With Grundfos Machine Health, you can reduce unexpected mechanical breakdowns by up to 75%.
Grundfos Machine Health is a pump monitoring system that continuously monitors equipment using advanced wireless sensors. The sensor data is stored securely in the cloud and analysed by AI algorithms, capable of spotting even the slightest sign that your pumps and other critical assets are in need of maintenance or repairs.
Grundfos Machine Health offers 24/7 condition monitoring of pumps and critical assets from the get-go, notifying you as soon as a potential issue occurs.
Contact a Grundfos vertical farming specialist
To contact a Grundfos vertical farming specialist for more information, a consultation or more, please fill out the form below.