Variants Connecting piece
Specifications
Others | |
---|---|
Designed for: | UP 25-xx |
Standard: | ISO 228/1 / DIN 2999 |
Installation | |
---|---|
Pipework connection: | G 1 1/2 / R 1 AG |
Materials | |
---|---|
Material: | Cast iron |
Product name: | Connecting piece |
Product No.: | 525154 |
EAN: | 5700390265175 |
Price: |