• Circulator pumps

ALPHA 15-55 HWR-D COMFORT, North America

ALPHA 15-55 HWR-D COMFORT is a wireless push-button activated recirculation system that provides comfort in homes with no need for a return line or electricity under the sink.

Max flow
17 US gpm
Head max
17 ft
Liquid Temperature
32 .. 230 °F
p max
145 psi