Variants BM 3A-33
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 101 lb |
Gross weight: | 113 lb |
Shipping volume: | 4.45 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 104 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum permissible inlet pressure: | 725.19 psi |
Maximum permissible outlet pressure: | 1189.31 psi |
Flange standard: | PJE |
Pipe connection: | straight |
: | 42 mm |
Technical | |
---|---|
Rated flow: | 13.2 US gpm |
Rated head: | 469.2 ft |
Stages: | 33 |
Curve tolerance: | ISO9906:2012 3B |
Model: | D |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Sleeve: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Rubber: | NBR |
Electrical data | |
---|---|
Rated power - P2: | 3 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 5.75-6.30 A |
Rated speed: | 2840-2860-2870 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP54 |
Motor Number: | 79195507 |
Product name: | BM 3A-33 |
Product No.: | 10781933 |
EAN: | 5710629811257 |
Price: |