- Max flow
- 1930 US gpm
- Head max
- 520 ft
- Liquid Temperature
- 32 .. 140 °F
- p max
- 363 psi
The application-optimized Hydro MPC pressure booster range
The Grundfos Hydro MPC is an integrated packaged pumping system that offers an easier, less costly and more efficient alternative to field-built systems in both pressure boosting and HVAC applications. Pre-piped, pre-wired and pre-tested, this system includes pumps, motors, controls, VFDs and more for easier installation and commissioning, and unrivaled performance. Using intelligent controls and smaller pumps, the Hydro MPC harnesses the power of parallel pumping for greater flexibility, scalability and efficiency in ever-changing load conditions. This reduces energy consumption by more than 18% compared to other VFD HVAC and pressure boosting systems, providing substantial cost savings in the long run.
Think Differently about HVAC Pumping
When you’re working on demanding commercial hydronic heating applications, with labor costs and system wear on the line, don’t think piece-by-piece. Think plug-and-pump. Think Hydro MPC HVAC pumping systems.
The pre-packaged Hydro MPC HVAC is ready when you are — no need to build it yourself in the field. Intelligent controls and demand-responsive performance increase efficiency and decrease system wear from day one.
- Single source responsibility
- Pre-piped, pre-wired and pre-tested
- No on-site assembly
- No alignment needed
- Self-optimizing intelligent controls
- Easy BMS integration
Increased Efficiency, System Intelligence and Reduced Downtime
Grundfos brings a new level of pump intelligence to industrial applications and systems technology with solutions that look beyond individual components to the entire system.
For a growing chemical processing and distribution company that was experiencing downtime and costly repairs, Grundfos’ Hydro MPC BoosterpaQ — featuring the new CR 95 — offered the perfect solution. Grundfos’ deep industrial knowledge helped the company to identify this efficient system that is already saving the company more than $30,000 annually on rebuild and maintenance costs. The multi-pump controller and variable-speed drives adapt to the changing environment and plant needs.
Selecting the right equipment to meet your goals
Because pumps affect the performance of other components in a circulation system, it is crucial to focus on pump selection when designing or maintaining your commercial air-conditioning installation. With a Grundfos solution, you will get pumps and pump systems that deliver maximum efficiency with minimum energy consumption.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy. Our approach is simple with:
See Why Sensors Keep You In the Zone
Sensors get a bad rap. Though they’re proven to be the best way to collect accurate data, they can be a pain to install, especially remotely. Grundfos has explored the sensor issue from every angle, including using no sensors at all. We learned that you really do need sensors to deliver real system data to get the most reliable control and maintain design intent. That’s why we have invested heavily in our sensor technology. We integrate state-of-the-art sensors directly into the pump to give you all the benefits with none of the headaches. Learn how Grundfos keeps you in the zone.
Lifetime Alignment from Grundfos Saves You Money
Did you know that only 7% of measured machines fall within acceptable alignment tolerances, leaving 93% of machines experiencing problems caused by misalignment, including:
- Increased energy consumption: As little as a 1.25mm offset can cause an 8% increase in energy consumption.
- Premature seal and bearing failure: Even just a 0.05mm offset reduces the seal wear life by 90%.
That is why Grundfos has engineered pumps like this to include a Lifetime Alignment Guarantee which will save you money and time over the lifetime of equipment.
Protect Your Systems with Pipe Filling
The Pipe Filling function, available in many of the intelligent booster system solutions from Grundfos, helps to protect your building by slowly filling and safely filling the pipes until the defined pressure is reached. This functionality gives you peace of mind since it protects against water hammer, leaks or bursting pipes. Watch the video to see how the Grundfos pipe filling protection works.