Variants CH 2-60 A-A-CVBV
Specifications
Others | |
---|---|
Net weight: | 32.2 lb |
Gross weight: | 35.7 lb |
Shipping volume: | 0.83 ft³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 131 °F |
Max pressure at stated temperature: | 90 psi / 194 °F |
: | 145 psi / 104 °F |
Pump inlet: | 1" NPT |
Pump outlet: | 1" NPT |
Technical | |
---|---|
Primary shaft seal: | CVBV |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Main frequency: | 60 Hz |
Rated voltage: | 1 x 115/230 V |
Starting current: | 48 A |
Enclosure class (IEC 34-5): | IP54 |
Product name: | CH 2-60 A-A-CVBV |
Product No.: | 43814106 |
EAN: | 5700393561649 |
Price: |