Variants CHI 12-10 A-W-G-BUUE
Specifications
Others | |
---|---|
Net weight: | 26 lb |
Gross weight: | 31.3 lb |
Shipping volume: | 1.91 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -4 .. 230 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 5 .. 104 °F |
Maximum operating pressure: | 145.04 psi |
Max pressure at stated temperature: | 145 psi / 230 °F |
Pipe connection: | Rp 1 1/2/G 1 1/2 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 44 US gpm |
Rated head: | 49.22 ft |
Maximum head: | 65.62 ft |
Head max: | 65.62 ft |
Impeller 130 mm: | 1 |
Impeller 98 mm: | 0 |
Primary shaft seal: | BUUE |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Power input - P1: | 1170 W |
P2: | 1.113 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 3.6/2.1 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Product name: | CHI 12-10 A-W-G-BUUE |
Product No.: | 4F578010 |
EAN: | 5700394034821 |
Price: |