Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level. The pump head and base are in cast iron. All other wetted parts are in stainless steel (EN 1.4301)
27:6
18:-9
CR 32 90, change of model A to B
3:25
CR, CRI, CRN 10, 15, 20 (transport protection)
17:10
CR, CRN 32, 45, 64, 90 (assembly)
34:30
CR, CRI, CRN 10, 15, 20 (NEMA)
15:15
96576694_CR 1, 3, 5 - Grundfos Service Video
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.