CRN, North America

Vertical, multistage centrifugal pump with suction and discharge ports on the same level. Pump materials in contact with the liquid are in high-grade stainless steel (AISI 316).

Max flow
1280 US gpm
Head max
1314 ft
Liquid Temperature
-40 .. 248 °F
p max
580 psi