• Inline multi stage pumps

CRT, North America

Suitable for:
  • Drip irrigation & micro spray
  • Frost protection
  • Pivot
  • HVAC: Air Conditioning
  • Commercial fire protection
  • HVAC: Heating
  • Plumbing: Pressure Boosting
  • District cooling
  • District heating
  • Drinking water treatment
  • Irrigation
  • Cooling
  • Desalination
  • Industrial heating
  • Machining
  • Industrial process water treatment
  • Wash and clean
  • Industrial water supply & transfer
  • Industrial wastewater treatment & reuse
  • Municipal solar solutions
  • Municipal surface water
  • Municipal water transportation

Vertical, multistage centrifugal pump. Materials in contact with the liquid are in Titanium. Titanium has an exceptional resistance to a wide range of acids, alkalis, seawater and industrial chemicals

Max flow
116 US gpm
Head max
821 ft
Liquid Temperature
-4 .. 248 °F
p max
363 psi