• Inline multi stage pumps

CR, CRE, CRI, CRIE, CRN, CRNE, CRT, CRTE, CRNE-HS, CRN-SF

Vertical, multistage centrifugal pump with suction and discharge ports on the same level.

Max flow
1280 US gpm
Head max
1597 ft
Liquid Temperature
-40 .. 248 °F
p max
580 psi