- Max flow
- 480 US gpm
- Head max
- 368 ft
- Liquid Temperature
- 32 .. 140 °F
- p max
- 232 psi
Pressure Boosting Made Simple
The Grundfos Hydro Multi-B is a compact, reliable, and energy efficient constant pressure booster system ideal for domestic water pressure such as apartments, large homes, and multi-story buildings. Grundfos designs, manufactures and assembles all major components of the system — pumps, motor, system components, and the controller — so customers can benefit from single source responsibility.
Protect Your Systems with Pipe Filling
The Pipe Filling function, available in many of the intelligent booster system solutions from Grundfos, helps to protect your building by slowly filling and safely filling the pipes until the defined pressure is reached. This functionality gives you peace of mind since it protects against water hammer, leaks or bursting pipes. Watch the video to see how the Grundfos pipe filling protection works.