The Hydro Multi-E Plug-and-Pump Solution
The Grundfos Hydro Multi-E booster set presents a highly reliable and versatile pressure booster solution that provides you with plug-and-pump installation, fast and easy set-up and optimal energy efficiency. Unique to the Hydro Multi-E is its lack of a conventional control unit. In this intelligent solution, the control of the system lies within the pumps, which are able to communicate with each other. Since each pump can function as the controlling unit, there is full redundancy if a sensor or pump should fail. Use together with Grundfos GO for remote monitoring of your installation in apartment buildings, hotels, hospitals, schools, irrigation, wash and clean systems and fire hydrants.
New! Hydro Multi-E Includes Redundancy
The Hydro Multi-E is a unique plug-and-pump solution since the control of the system happens with the individual pumps that communicate to one another, and not from a separate control unit. Grundfos is able to deliver true redundancy and system protection with the Hydro Multi-E due to the multi-master and redundant sensor that enables the system to operate no matter which of the pumps is set as the primary. Ultimately delivering you peace of mind, knowing that in the event of a faulty sensor or pump there will be a seamless switch over and your system will remain operational.
Protect Your Systems with Pipe Filling
The Pipe Filling function, available in many of the intelligent booster system solutions from Grundfos, helps to protect your building by slowly filling and safely filling the pipes until the defined pressure is reached. This functionality gives you peace of mind since it protects against water hammer, leaks or bursting pipes. Watch the video to see how the Grundfos pipe filling protection works.
See Why Sensors Keep You In the Zone
Commercial air conditioning systems rely on their sensors. These vital components are proven to be the best way to collect accurate data, but they can also be difficult to install, especially where there is a need for them to function remotely.
Grundfos has done years of intensive work on sensors and learned that they are the only way to deliver real system data that allows for the most reliable control throughout the HVAC air conditioning system. That’s why we have invested heavily in sensor technology that allows you to integrate the very latest sensors directly into the pump. This gives you complete control over your commercial air conditioning systems and designs in all of the other benefits while being easy to instal, operate and maintain.
Learn how Grundfos keeps you in the zone.
Did you know that only 7% of measured machines fall within acceptable alignment tolerances, leaving 93% of machines experiencing problems caused by misalignment, including:
- Increased energy consumption: As little as a 1.25mm offset can cause an 8% increase in energy consumption.
- Premature seal and bearing failure: Even just a 0.05mm offset reduces the seal wear life by 90%.
That is why Grundfos has engineered pumps like this to include a Lifetime Alignment Guarantee which will save you money and time over the lifetime of equipment.
Select your product
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
How can we help you?
Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.