Variants JP 6 A-A-CVBP
Specifications
Others | |
---|---|
Net weight: | 26 lb |
Gross weight: | 28 lb |
Shipping volume: | 0.92 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 104 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Range of ambient temperature: | 32 .. 104 °F |
Maximum operating pressure: | 87.02 psi |
Technical | |
---|---|
Maximum head: | 164.1 ft |
Head max: | 164.1 ft |
Primary shaft seal: | CVBP |
Pump version: | A |
Model: | D |
Ejector valve: | yes |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Controls | |
---|---|
Press control: | without press control |
Switch: | on/off switch included |
Electrical data | |
---|---|
Power input - P1: | 1400 W |
Phase: | 1 |
Capacitor size - run: | 25 µF/400 V |
Enclosure class (IEC 34-5): | IP44 |
Insulation class (IEC 85): | F |
Type of cable plug: | NONE |
Cable: | Y |
Product name: | JP 6 A-A-CVBP |
Product No.: | 46610010 |
EAN: | 5700390463748 |
Price: |