Variants LMD 100-200/200 A-F-A-RUUE
Specifications
Others | |
---|---|
Net weight: | 344 lb |
Gross weight: | 423 lb |
Shipping volume: | 23.3 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Max pressure at stated temperature: | 232 psi / 194 °F |
Flange standard: | DIN |
Pipe connection: | DN 100 |
Pressure stage: | PN 16 |
Flange size for motor: | FT130 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data is based: | 1425 rpm |
Rated flow: | 269 US gpm |
Rated head: | 38.39 ft |
Actual impeller diameter: | 7.87 in |
Impeller nom: | 7.87 in |
Primary shaft seal: | RUUE |
Pump Number: | 480350S7 |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 100LB |
Rated power - P2: | 2 x 4 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 D/380-420 Y V |
Rated current: | 11.5/6.60 A |
Cos phi - power factor: | 0.81 |
Rated speed: | 1430 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 86Z80809 |
Product name: | LMD 100-200/200 A-F-A-RUUE |
Product No.: | 480368S7 |
EAN: | 5700393819818 |
Price: |