Variants LPDE 80-200/189 A-F-A-RUUE
Specifications
Others | |
---|---|
Net weight: | 415 lb |
Gross weight: | 529 lb |
Shipping volume: | 32.5 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Max pressure at stated temperature: | 232 psi / 194 °F |
Flange standard: | DIN |
Pipe connection: | DN 80 |
Pressure stage: | PN 16 |
Flange size for motor: | FF265 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data is based: | 2905 rpm |
Rated flow: | 136 US gpm |
Rated head: | 105.6 ft |
Actual impeller diameter: | 7.44 in |
Impeller nom: | 7.87 in |
Primary shaft seal: | RUUE |
Pump Number: | 480300E7 |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 132SB |
Rated power - P2: | 2 x 7.5 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated speed: | 700-2860 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 85557717 |
Product name: | LPDE 80-200/189 A-F-A-RUUE |
Product No.: | 480354E7 |
EAN: | 5700393828926 |
Price: |