• Circulator pumps

MAGNA1

Suitable for:
  • HVAC: Air Conditioning
  • HVAC: Heating
  • Plumbing: Hot Water Recirculation
  • Residential hot water recirculation
  • Residential heating
  • District cooling
  • District heating
  • Industrial heating

The simple option for a job well done. The product has an intuitive user interface, which is especially fit for replacement of older circulators. The ideal choice for basic functionality needs.

Max flow
302 US gpm
Head max
57 ft
Liquid Temperature
14 .. 230 °F
p max
174 psi