Variants MTC 2-60/3 U-W-A-BUUV
Specifications
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 116.03 psi |
Max pressure at stated temperature: | 116 psi / 194 °F |
Type of connection: | NPT |
Size of outlet port: | 3/4 inch |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 13.2 US gpm |
Rated head: | 88.59 ft |
Chambers: | 6 |
Impellers: | 3 |
Code for shaft seal: | BUUV |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | U |
Model: | A |
Materials | |
---|---|
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Main frequency: | 60 Hz |
Phase: | 3 |
Rated voltage: | 208-230/460 V |
Rated current: | 2.5/1.4 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Product name: | MTC 2-60/3 U-W-A-BUUV |
Product No.: | 43624463 |
EAN: | 5700394157865 |
Price: |