Variants NK 100-200/214 B-GQQE
Specifications
Others | |
---|---|
Net weight: | 567 lb |
Gross weight: | 595 lb |
Shipping volume: | 18 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 232.06 psi |
Flange standard: | EN |
Pump inlet: | DN 125 |
Pump outlet: | DN 100 |
Pressure stage: | PN16 |
Coupling type: | Spacer |
Wear ring(s): | neck ring(s) |
Technical | |
---|---|
Pump speed on which pump data is based: | 1150 rpm |
Rated flow: | 567 US gpm |
Rated head: | 26.58 ft |
Actual impeller diameter: | 8.43 in |
Impeller nom: | 7.87 in |
Primary shaft seal: | GQQE |
Shaft diameter: | 1.26 in |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. 2.1096.01 |
: | ASTM B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | MMG132MA |
Rated power - P2: | 5.5 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 D/660-690 Y V |
Rated current: | 8,90-7,50/5,15 A |
Starting current: | 570-830 % |
Cos phi - power factor: | 0.78-0.71 |
Rated speed: | 1150-1170 rpm |
Motor efficiency at full load: | 87.5-90.0 % |
Motor efficiency at 3/4 load: | 87.0 % |
Motor efficiency at 1/2 load: | 86.0 % |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 83515113 |
Lubricant type: | Grease |
Product name: | NK 100-200/214 B-GQQE |
Product No.: | 96600067 |
EAN: | 5700831987871 |
Price: |