Variants NK 100-315/276 B-BAQE
Specifications
Others | |
---|---|
Net weight: | 764 lb |
Gross weight: | 906 lb |
Shipping volume: | 31.1 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 232.06 psi |
Flange standard: | EN |
Pump inlet: | DN 125 |
Pump outlet: | DN 100 |
Pressure stage: | PN16 |
Coupling type: | Spacer |
Wear ring(s): | neck ring(s) |
Technical | |
---|---|
Pump speed on which pump data is based: | 1155 rpm |
Rated flow: | 526 US gpm |
Rated head: | 47.25 ft |
Actual impeller diameter: | 10.9 in |
Impeller nom: | 12.4 in |
Primary shaft seal: | BAQE |
Shaft diameter: | 1.26 in |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. 2.1096.01 |
: | ASTM B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | 160M |
Rated power - P2: | 10 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 D/660-690 Y V |
Rated current: | 16,0-14,6/9,20-8,90 A |
Starting current: | 480-680 % |
Cos phi - power factor: | 0.81-0.70 |
Rated speed: | 1160-1180 rpm |
Motor efficiency at full load: | 88.3-89.7 % |
Motor efficiency at 3/4 load: | 89.6-89.4 % |
Number of poles: | 6 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 83C15122 |
Lubricant type: | Grease |
Product name: | NK 100-315/276 B-BAQE |
Product No.: | 96600112 |
Price: |