Variants NK 150-200/214 B-GQQE
Specifications
Others | |
---|---|
Net weight: | 1070 lb |
Gross weight: | 1220 lb |
Shipping volume: | 55.4 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 145.04 psi |
Flange standard: | EN |
Pump inlet: | DN 200 |
Pump outlet: | DN 150 |
Pressure stage: | PN10 |
Coupling type: | Standard |
Wear ring(s): | neck ring(s) |
Technical | |
---|---|
Pump speed on which pump data is based: | 1755 rpm |
Rated flow: | 1920 US gpm |
Rated head: | 42.98 ft |
Actual impeller diameter: | 8.43 in |
Impeller nom: | 7.87 in |
Primary shaft seal: | GQQE |
Shaft diameter: | 1.26 in |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. 2.1096.01 |
: | ASTM B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | 180M |
Rated power - P2: | 25 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 D/660-690 Y V |
Rated current: | 35,5-29,5/20,0-19,2 A |
Starting current: | 720-1090 % |
Cos phi - power factor: | 0.88-0.81 |
Rated speed: | 1760-1780 rpm |
Motor efficiency at full load: | 91.7-92.8 % |
Motor efficiency at 3/4 load: | 92.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 83B15128 |
Lubricant type: | Grease |
Product name: | NK 150-200/214 B-GQQE |
Product No.: | 96599954 |
Price: |