Variants NK 150-200/218-202 A2-F-A-E-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 1080 lb |
Gross weight: | 1200 lb |
Shipping volume: | 59.3 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 145.04 psi |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 200 |
Pump outlet: | DN 150 |
Pressure stage: | PN 10 |
Coupling type: | Spacer |
Wear ring(s): | neck ring(s) |
Base frame: | C - Channel |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data is based: | 1750 rpm |
Rated flow: | 1990 US gpm |
Rated head: | 38.06 ft |
Actual impeller diameter: | 218-202 mm |
Impeller nom: | 7.87 in |
Primary shaft seal: | BAQE |
Shaft diameter: | 1.26 in |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Pump version: | A2 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | MMG180M |
Rated power - P2: | 25 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 380-480D/660-690Y V |
Rated current: | 34,0-28,5/19,6 A |
Starting current: | 600-950 % |
Cos phi - power factor: | 0.91-0.86 |
Rated speed: | 1750-1770 rpm |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 83415128 |
Lubricant type: | Grease |
Product name: | NK 150-200/218-202 A2-F-A-E-BAQE |
Product No.: | 96599943 |
Price: |