Variants NK 80-160/177 A-GQQE
Specifications
Others | |
---|---|
Net weight: | 371 lb |
Gross weight: | 426 lb |
Shipping volume: | 18 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 232.06 psi |
Flange standard: | EN |
Pump inlet: | DN 100 |
Pump outlet: | DN 80 |
Pressure stage: | PN16 |
Coupling type: | Spacer |
Wear ring(s): | neck ring(s) |
Technical | |
---|---|
Pump speed on which pump data is based: | 1730 rpm |
Rated flow: | 535 US gpm |
Rated head: | 38.39 ft |
Actual impeller diameter: | 6.97 in |
Impeller nom: | 6.3 in |
Primary shaft seal: | GQQE |
Shaft diameter: | 0.94 in |
Secondary shaft seal: | NONE |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 132SC |
IE Efficiency class: | IE1 |
Rated power - P2: | 7.5 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 D V |
Rated current: | 12.2-11.0 A |
Starting current: | 580-800 % |
Cos phi - power factor: | 0.83-0.72 |
Rated speed: | 1730-1750 rpm |
IE efficiency: | IE1 87% - IE1 88% |
Motor efficiency at full load: | 87-88 % |
Motor efficiency at 3/4 load: | 88 % |
Motor efficiency at 1/2 load: | 89.5-86.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 87302407 |
Lubricant type: | Grease |
Product name: | NK 80-160/177 A-GQQE |
Product No.: | 96599377 |
Price: |