Variants NKE 125-250/249 A-GQQE
Specifications
Others | |
---|---|
Net weight: | 959 lb |
Gross weight: | 1160 lb |
Shipping volume: | 31.1 ft³ |
Config. file no: | 96078406 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 194 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 232.06 psi |
Flange standard: | EN |
Pump inlet: | DN 150 |
Pump outlet: | DN 125 |
Pressure stage: | PN16 |
Coupling type: | Standard |
Wear ring(s): | neck ring(s) |
Technical | |
---|---|
Pump speed on which pump data is based: | 1450 rpm |
Rated flow: | 1220 US gpm |
Rated head: | 55.45 ft |
Actual impeller diameter: | 9.8 in |
Impeller nom: | 9.84 in |
Primary shaft seal: | GQQE |
Shaft diameter: | 1.26 in |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | VEM |
Rated power - P2: | 25 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Rated current: | 35.1 A |
Cos phi - power factor: | 0.99 |
Rated speed: | 180-1450 rpm |
Motor efficiency at full load: | 85.4 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protection: | PTC |
Motor Number: | 96511887 |
Product name: | NKE 125-250/249 A-GQQE |
Product No.: | 96601267 |
Price: |