Variants NKE 32-125.1/140 B-BAQE
Specifications
Others | |
---|---|
Net weight: | 283 lb |
Gross weight: | 300 lb |
Shipping volume: | 18.7 ft³ |
Config. file no: | 96116117 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 232.06 psi |
Flange standard: | EN |
Pump inlet: | DN 50 |
Pump outlet: | DN 32 |
Pressure stage: | PN16 |
Coupling type: | Standard |
Wear ring(s): | neck ring(s) |
Technical | |
---|---|
Pump speed on which pump data is based: | 3430 rpm |
Rated flow: | 122 US gpm |
Rated head: | 101.7 ft |
Actual impeller diameter: | 5.51 in |
Impeller nom: | 4.93 in |
Primary shaft seal: | BAQE |
Shaft diameter: | 1.1 in |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. 2.1096.01 |
: | ASTM B584-C83600 |
Material code: | B |
Electrical data | |
---|---|
Motor type: | 112MC |
IE Efficiency class: | NEMA Premium / IE3 60Hz |
Rated power - P2: | 5.5 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 8.10-6.60 A |
Cos phi - power factor: | 0.94-0.92 |
Rated speed: | 360-3530 rpm |
IE efficiency: | IE3 88,1% |
Motor efficiency at full load: | 85.0 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | YES |
Motor Number: | 87771013 |
Product name: | NKE 32-125.1/140 B-BAQE |
Product No.: | 96601338 |
Price: |