Variants NKE 80-315/320 A2-F-A-E-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 871 lb |
Gross weight: | 1110 lb |
Shipping volume: | 39.1 ft³ |
Config. file no: | 95139421 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 32 .. 248 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Maximum ambient temperature: | 104 °F |
Maximum operating pressure: | 232.06 psi |
Flange standard: | EN 1092-2 |
Pump inlet: | DN 100 |
Pump outlet: | DN 80 |
Pressure stage: | PN16 |
Coupling type: | Spacer |
Wear ring(s): | neck ring(s) |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data is based: | 1460 rpm |
Rated flow: | 604 US gpm |
Rated head: | 104.7 ft |
Actual impeller diameter: | 12.6 in |
Impeller nom: | 12.4 in |
Primary shaft seal: | BAQE |
Shaft diameter: | 1.26 in |
Secondary shaft seal: | NONE |
Curve tolerance: | ISO 9906:1999 Annex A |
Pump version: | A2 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Rubber: | EPDM |
Code for rubber: | E |
Controls | |
---|---|
Control panel: | Standard |
Function Module: | PUMP I/O |
Electrical data | |
---|---|
Motor type: | 180MA |
IE Efficiency class: | IE2 |
Rated power - P2: | 25 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 380-480 V |
Rated current: | 37.0-30.0 A |
Cos phi - power factor: | 0.91-0.88 |
Rated speed: | 240-1750 rpm |
IE efficiency: | IE2 91,2% |
Motor efficiency at full load: | 87.5 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protection: | YES |
Motor Number: | 86901058 |
Lubricant type: | Grease |
Product name: | NKE 80-315/320 A2-F-A-E-BAQE |
Product No.: | 96601151 |
Price: |