Variants 16S75-56
Specifications
Others | |
---|---|
ErP status: | EuP Standalone/Prod. |
Net weight: | 123 lb |
Gross weight: | 129 lb |
Shipping volume: | 2600 ft³ |
Sales region: | Namreg |
Country of origin: | US |
Custom tariff no.: | 8413.70.00.10 |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 140 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | 1 1/4"NPT |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 17.6 US gpm |
Rated head: | 1194 ft |
Stages: | 56 |
Impeller reduc.: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Model: | A |
Valve: | YES |
Specification for shaft end: | CYLINDRICAL |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Rated power - P2: | 7.5 HP |
Power (P2) required by pump: | 7.5 HP |
Start. method: | direct-on-line |
Product name: | 16S75-56 |
Product No.: | 10310056 |
EAN: | 5700390318178 |
Price: |