Variants SP 17-9N
Specifications
Others | |
---|---|
Net weight: | 128 lb |
Gross weight: | 159 lb |
Shipping volume: | 4.24 ft³ |
Installation | |
---|---|
Pump outlet: | RP2 1/2 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 74.8 US gpm |
Rated head: | 239.5 ft |
Stages: | 9 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Electrical data | |
---|---|
Applic. motor: | NEMA |
Product name: | SP 17-9N |
Product No.: | 12DP6409 |
Price: |