Variants SP 30-24
Specifications
Others | |
---|---|
Net weight: | 0 lb |
Gross weight: | 0 lb |
Shipping volume: | 12.7 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Max liquid temperature at 0.15 m/sec: | 86 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | RP3 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 3450 rpm |
Rated flow: | 159 US gpm |
Rated head: | 856.3 ft |
Stages: | 24 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | FRANKLIN |
Applic. motor: | NEMA |
Rated power - P2: | 50 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP58 |
Insulation class (IEC 85): | F |
Built-in temperature transmitter: | yes |
Motor Number: | 82393121 |
Product name: | SP 30-24 |
Product No.: | 13B03924 |
Price: |