Variants SP 30-39
Specifications
Others | |
---|---|
Net weight: | 0 lb |
Gross weight: | 0 lb |
Shipping volume: | 15.5 ft³ |
Installation | |
---|---|
Pump outlet: | 3"NPT |
Motor diameter: | 8 inch |
Technical | |
---|---|
Rated flow: | 150 US gpm |
Rated head: | 1470 ft |
Stages: | 39 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | FRANKLIN |
Rated power - P2: | 75 HP |
Main frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP58 |
Insulation class (IEC 85): | F |
Built-in temperature transmitter: | yes |
Motor Number: | 82393223 |
Product name: | SP 30-39 |
Product No.: | 13B93939 |
Price: |