Variants SP 30-5R
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.50 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 111 lb |
Gross weight: | 164 lb |
Shipping volume: | 6.32 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 104 °F |
Max liquid temperature at 0.15 m/sec: | 104 °F |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | RP3 |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data is based: | 2900 rpm |
Rated flow: | 132 US gpm |
Rated head: | 124.7 ft |
Stages: | 5 |
Impeller reduc.: | NONE |
Shaft seal for motor: | SIC/SICFKM |
Approvals on nameplate: | CE,GOST2 |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T40 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4539 |
: | ASTM A240 |
Impeller: | Stainless steel |
: | EN 1.4539 |
: | AISI 904L |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4539 |
: | AISI 904 L |
Electrical data | |
---|---|
Motor type: | MS6000 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 7.5 HP |
Power (P2) required by pump: | 7.5 HP |
Main frequency: | 50 Hz |
Rated voltage: | 3 x 500-525 V |
Rated current: | 10.6-10.8 A |
Starting current: | 500-520 % |
Cos phi - power factor: | 0.79-0.73 |
Rated speed: | 2880-2890 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protection: | NONE |
Thermal protec: | external |
Built-in temperature transmitter: | yes |
Motor Number: | 78185611 |
Product name: | SP 30-5R |
Product No.: | 13CW1805 |
EAN: | 5700391457999 |
Price: |